IESNA:LM-63-2002
[TEST]P1383138
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3D-830-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 219W 80CRI 3000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (78) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]2.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26046.7
TILT=NONE
78 -1 1 38 11 1 1 1.5000 0.5000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
2951.7 2951.7 2921.9 2904.0 2933.8 2987.5 3017.3 3082.9 3196.2 3357.2 3565.9 3786.5 4048.9 4359.0 4704.9 5098.4 5509.9 5903.4 6231.4 
6458.0 6601.1 6648.8 6458.0 5963.1 4842.0 3464.5 3279.7 2367.3 1377.5 888.5 614.2 399.5 280.3 220.6 143.1 41.7 11.9 0.0 
2951.7 2933.8 2910.0 2898.0 2915.9 2975.6 3011.3 3082.9 3202.2 3357.2 3559.9 3798.5 4054.9 4359.0 4722.7 5116.3 5527.8 5921.3 6231.4 
6469.9 6619.0 6648.8 6487.8 6022.7 4865.9 3512.2 3279.7 2385.2 1389.4 900.4 614.2 441.3 280.3 208.7 137.2 47.7 17.9 0.0 
2951.7 2927.9 2910.0 2904.0 2939.8 3005.4 3076.9 3172.3 3297.6 3482.4 3691.1 3935.6 4192.0 4496.1 4853.9 5241.5 5670.9 6058.5 6416.3 
6684.6 6851.6 6911.2 6791.9 6386.4 5384.6 3882.0 3655.4 2737.0 1598.1 1001.8 661.9 477.0 363.7 220.6 143.1 59.6 17.9 0.0 
2951.7 2939.8 2927.9 2927.9 2975.6 3065.0 3166.4 3291.6 3446.7 3631.5 3852.1 4090.7 4365.0 4651.2 4991.1 5372.7 5784.2 6219.5 6607.1 
6935.0 7161.6 7274.9 7251.1 7000.6 6386.4 4949.3 4609.4 3500.3 2248.1 1264.2 805.0 542.6 381.6 268.3 172.9 65.6 17.9 0.0 
2951.7 2939.8 2945.8 2969.6 3029.2 3136.6 3273.7 3428.8 3601.7 3792.5 4013.1 4257.6 4514.0 4800.3 5122.3 5480.1 5885.5 6308.9 6750.2 
7125.9 7447.9 7656.6 7740.1 7698.3 7382.3 6702.5 6416.3 5050.7 3410.9 2033.4 1049.5 602.3 381.6 274.3 161.0 65.6 23.9 0.0 
2951.7 2951.7 2975.6 3017.3 3094.8 3214.1 3357.2 3524.2 3715.0 3923.7 4144.3 4376.9 4615.4 4895.7 5199.8 5539.7 5921.3 6320.8 6756.2 
7179.5 7573.1 7895.1 8115.7 8258.8 8258.8 8026.3 7918.9 7364.4 5855.7 3333.4 1818.7 870.6 518.8 292.2 149.1 65.6 23.9 0.0 
2951.7 2963.6 2999.4 3065.0 3166.4 3279.7 3422.8 3589.8 3756.7 3953.5 4144.3 4353.0 4591.6 4830.1 5122.3 5432.4 5778.2 6147.9 6517.6 
6923.1 7322.6 7710.2 8062.1 8324.4 8521.2 8622.6 8646.4 8545.1 7447.9 6255.3 3971.4 2093.0 930.2 381.6 161.0 77.5 35.8 
0.0 
2951.7 2957.7 3005.4 3094.8 3214.1 3339.3 3470.5 3613.6 3756.7 3899.8 4060.8 4239.7 4436.5 4657.2 4907.6 5187.9 5509.9 5843.8 6189.7 
6583.2 6947.0 7310.7 7650.6 7972.6 8282.7 8539.1 8563.0 8264.8 7841.4 7602.9 6714.4 5104.4 2385.2 626.1 274.3 107.3 
41.7 0.0 
2951.7 2975.6 3035.2 3142.5 3267.8 3398.9 3530.1 3643.4 3750.8 3864.1 3983.3 4120.5 4275.5 4448.4 4663.1 4907.6 5199.8 5521.8 5843.8 
6195.6 6565.3 6923.1 7257.0 7573.1 7883.2 8032.2 7984.5 7555.2 7519.4 7430.0 7501.5 6827.7 3655.4 1246.3 345.9 
119.3 47.7 0.0 
2951.7 2975.6 3035.2 3154.5 3297.6 3440.7 3577.8 3685.2 3786.5 3887.9 3995.3 4102.6 4227.8 4400.7 4609.4 4842.0 5140.2 5450.2 5772.2 
6106.2 6469.9 6809.8 7137.8 7465.8 7775.8 7781.8 7674.5 7239.2 7263.0 7060.3 7292.8 6899.3 3416.8 608.2 196.8 
89.4 47.7 0.0 
2951.7 2963.6 3041.2 3166.4 3303.5 3446.7 3595.7 3721.0 3804.4 3899.8 4013.1 4120.5 4245.7 4412.7 4615.4 4853.9 5140.2 5474.1 5796.1 
6142.0 6499.7 6845.6 7209.3 7507.5 7811.6 7781.8 7662.5 7239.2 7274.9 7048.3 7274.9 6630.9 3035.2 447.2 178.9 83.5 
47.7 0.0 
